9.2.251 GMAC Express MAC Receive Symbol Errors Register

Name: GMAC_EMAC_RSE
Offset: 0x1198
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       RXSE[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 RXSE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – RXSE[9:0] Receive Symbol Errors

Counts the number of frames that had GRXER asserted during reception. For 10/100 mode symbol errors are counted regardless of frame length checks. For Gigabit mode, the frame must satisfy slot time requirements in order to count a symbol error. Additionally, in Gigabit Half Duplex mode, carrier extension errors are also recorded. Receive symbol errors will also be counted as an FCS or alignment error if the frame is between 64 and 1518 bytes (1536 bytes if bit 8 is set in the Network Configuration register, 10240 bytes if bit 3 is set in the Network Configuration register). If the frame is larger it will be recorded as a jabber error.