9.2.258 GMAC Express MAC Flushed Received Packets Count Register

Name: GMAC_EMAC_FLRXPCR
Offset: 0x11B4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 COUNT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 COUNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – COUNT[15:0] Flushed Received Packets Count (cleared on read)

Counts the number of frames that have been flushed from the receive packet buffer memory due to one of the following reasons:

When partial store and forward mode is enabled and a packet is received while there is no system bus resource.

When partial store and forward mode is enabled and a system bus error is encountered while writing the packet data to system memory.

When automatic discard of received packed during lack of resource is enabled (bit 24 of the DMA Configuration register) and a packet is received while there is no system bus resource.

When a software flush of a packet from the head of the packet buffer queue (bit 18 of the Network Control register) is performed and the DMA is not currently busy.