9.2.199 GMAC Express MAC Stacked VLAN Register

Name: GMAC_EMAC_SVLAN
Offset: 0x10C0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ESVLAN        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 VLAN_TYPE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VLAN_TYPE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – ESVLAN Enable Stacked VLAN Processing Mode

ValueDescription
0

Disable the stacked VLAN Processing mode

1

Enable the stacked VLAN Processing mode

Bits 15:0 – VLAN_TYPE[15:0] User Defined VLAN_TYPE Field

User defined VLAN_TYPE field. When Stacked VLAN is enabled, the first VLAN tag in a received frame will only be accepted if the VLAN type field is equal to this user defined VLAN_TYPE, OR equal to the standard VLAN type (0x8100). Note that the second VLAN tag of a Stacked VLAN packet will only be matched correctly if its VLAN_TYPE field equals 0x8100.