9.2.232 GMAC Express MAC Carrier Sense Errors Register

Name: GMAC_EMAC_CSE
Offset: 0x114C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       CSR[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 CSR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – CSR[9:0] Carrier Sense Error

Counts the number of frames transmitted where carrier sense was not seen during transmission or where carrier sense was deasserted after being asserted in a transmit frame without collision (no underrun). Only incremented in Half Duplex mode. The only effect of a carrier sense error is to increment this register. The behavior of the other statistics registers is unaffected by the detection of a carrier sense error.