9.2.23 GMAC MAC Lockup Time Register

Name: GMAC_LCKUP_TIME
Offset: 0x06C
Reset: 0x07FFFFFF
Property: Read/Write

Bit 3130292827262524 
      TX_MAC_LOCKUP_TIME[10:8] 
Access R/WR/WR/W 
Reset 111 
Bit 2322212019181716 
 TX_MAC_LOCKUP_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 RX_MAC_LOCKUP_TIME[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 RX_MAC_LOCKUP_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 26:16 – TX_MAC_LOCKUP_TIME[10:0] Transmit MAC Lockup Detector Time

Defines the timeout value for the transmit MAC lockup detection defined as a multiple of the prescaler value (GMAC_LCKUP_CFGR.PRESCALER).

Bits 15:0 – RX_MAC_LOCKUP_TIME[15:0] Receive MAC Lockup Detector Time

Defines the timeout value for the receive MAC lockup detection defined as a multiple of the prescaler value (GMAC_LCKUP_CFGR.PRESCALER).