9.2.167 GMAC Express MAC Network Status Register

Name: GMAC_EMAC_NSR
Offset: 0x1008
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RXLPISPFCPAUSN   IDLEMDIO  
Access RRRR 
Reset  

Bit 7 – RXLPIS LPI Indication

Low power idle has been detected on receive. This bit is set when LPI is detected and reset when normal idle is detected. An interrupt is generated when the state of this bit changes.

Bit 6 – PFCPAUSN PFC Pause Negotiated

Set when PFC Priority-based Pause has been negotiated.

Bit 2 – IDLE PHY Management Logic Idle

The PHY management logic is idle (i.e., has completed).

Bit 1 – MDIO MDIO Input Status

Returns status of the GMDIO pin.