9.2.170 GMAC Express EMAC Receive Buffer Queue Base Address Register

This register holds the start address of the receive buffer queue (receive buffers descriptor list). The receive buffer queue base address must be initialized before receive is enabled through bit 2 of the Network Control register. Once reception is enabled, any write to the Receive Buffer Queue Base Address Register is ignored. Reading this register returns the location of the descriptor currently being accessed. This value increments as buffers are used. Software should not use this register for determining where to remove received frames from the queue as it constantly changes as new frames are received. Software should instead work its way through the buffer descriptor queue checking the “used” bits.

The descriptors must be aligned at 32-bit boundaries and the descriptors are written to using two single accesses.

Name: GMAC_EMAC_RBQB
Offset: 0x1018
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ADDR[29:22] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ADDR[21:14] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ADDR[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[5:0] RXQDIS 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 31:2 – ADDR[29:0] Receive Buffer Queue Base Address

Written with the address of the start of the receive queue.

Bit 0 – RXQDIS Receive Queue Disable

ValueDescription
0

Queue is enabled.

1

Queue is disabled. Used to reduce the number of active queues and should only be changed while receive is not enabled.