9.2.182 GMAC Express MAC System Bus Max Pipeline Register

Name: GMAC_EMAC_AMP
Offset: 0x1054
Reset: 0x00000101
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        USE_FROM 
Access R/W 
Reset 0 
Bit 15141312111098 
 AW2W_MAX_PIPELINE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 
Bit 76543210 
 AR2R_MAX_PIPELINE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bit 16 – USE_FROM Address Write Bus to Write Data Bus Maximum Pipeline

ValueNameDescription
0 AW2W

Operates the AW2W_MAX_PIPELINE field between AW to W channel.

1 AW2B

Operates the AW2W_MAX_PIPELINE field between AW to B channel.

Bits 15:8 – AW2W_MAX_PIPELINE[7:0] Address Write Bus to Write Data Bus Maximum Pipeline

Defines the maximum number of outstanding write requests that can be issued by the DMA via the AW channel. This is effectively the write issuing capability.

Bits 7:0 – AR2R_MAX_PIPELINE[7:0] Address Read Bus to Read Data Bus Maximum Pipeline

Defines the maximum number of outstanding read requests that can be issued by the DMA via the AR channel. This is effectively the read issuing capability.