9.2.21 GMAC System Wake-Up Time Register

Name: GMAC_SYSWT
Offset: 0x060
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SYSWKUPTIME[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SYSWKUPTIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – SYSWKUPTIME[15:0] System Wake-Up Time

Count of 25.6 ns, 64 ns, 320 ns or 3200 ns intervals before transmission starts after deassertion of the bit RXLPISBC in Interrupt registers (each interval is equivalent to eight GTXCLK periods and varies with data rate).