9.2.217 GMAC Express MAC Multicast Frames Transmitted Register

Name: GMAC_EMAC_MFT
Offset: 0x1110
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 MFTX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 MFTX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 MFTX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 MFTX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – MFTX[31:0] Multicast Frames Transmitted without Error

Counts the number of multicast frames successfully transmitted without error, i.e., no underrun and not too many retries. Excludes pause frames.