5.34.121.4 Exceptions

-effort_level value

Sets the effort level; number may range from 25 to 500.

-timing_weight value

Sets the timing weight value; number may range from 10 to 150.

-placer_seed value

An integer value that you can set to change the initial random seed number for the placement.

-show_placer_seed

Causes Layout to display the initial random seed number used for the placement.

  • None