5.34.129.4 Examples

The following example generates a timing report named timing_report.txt. The report does not print the summary section. It includes a max-delay analysis and only reports paths with a slack value less than 0.50 ns. It reports a maximum of 3 paths per section and does not report any expanded paths. It only reports timing information for the clock domains count8_clock and count2_clk.

report -type timing -print_summary no \

-analysis max \

-use_slack_threshold yes \

-slack_threshold 0.50 \

-print_paths yes -max_paths 3 \

-max_expanded_paths 0 \

-include_user_sets yes \

-include_pin_to_pin yes \

-select_clock_domains yes \

-clock_domain {count8_clock count2_clk} \ timing_report.txt