5.34.149.3 Clone a Profile
Right-click a profile in the Profiles dialog box and choose Clone.
Cloning a profile opens the Add Profile dialog box and populates the fields with the values from the profile you cloned. This is useful if you wish to create a new tool profile based on an existing tool profile and do not wish to re-type the information.