20.2.10.4 Set/Reset Nets
Initialize frequencies and probabilities: Select this option to initialize frequencies and probabilities for set/reset nets in your design.
With default toggle rate (%): SmartPower initializes frequencies and probabilities of all set/reset nets with the specified default toggle rate. This option is available only when using toggle rates.
With default frequency (MHz): SmartPower initializes all set/reset nets in SmartPower with the specified default frequency. This option is available only when not using toggle rates.
With default probability (%): SmartPower initializes probabilities of all set/reset nets with the specified default probability.