20.2.10.5 Primary Inputs
Initialize frequencies and probabilities : Select this option to initialize frequencies and probabilities for the primary inputs in your design.
With default toggle rate (%): SmartPower initializes frequencies and probabilities of all primary inputs with the specified default toggle rate. This option is available only when using toggle rates.
With default frequency (MHz): SmartPower initializes all primary inputs in SmartPower with the specified default frequency. This option is available only when not using toggle rates.
With default probability (%): SmartPower initializes probabilities of all primary inputs with the specified default probability.