20.2.10.6 Combinational Outputs

Figure 20-18. Frequencies and Probabilities Dialog Box – Combinational
þÿ

Initialize frequencies and probabilities: Select this option to initialize frequencies and probabilities for the combinational outputs in your design.

With vectorless analysis: SmartPower initializes frequencies and probabilities with vectorless analysis.

With fixed values: SmartPower initializes frequencies and probabilities (%) of all combinational outputs with a default toggle rate (available only when using toggle rates) or frequency (when not using toggle rates), and a default probability.