10.11.10 Reference Clock Control Low Register
Legend: HC = Hardware Clearable bit; HSC = Hardware Settable/Clearable bit
| Name: | REFOCONL |
| Offset: | 0xFB8 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ROEN | ROSIDL | ROOUT | ROSLP | ROSWEN | ROACTIV | ||||
| Access | R/W | R/W | R/W | R/W | R/W/HC | R/HSC | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ROSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 15 – ROEN Reference Clock Enable bit
| Value | Description |
|---|---|
1 |
Reference Oscillator is enabled on the REFCLKO pin |
0 |
Reference Oscillator is disabled |
Bit 13 – ROSIDL Reference Clock Stop in Idle bit
| Value | Description |
|---|---|
1 |
Reference Oscillator is disabled in Idle mode |
0 |
Reference Oscillator continues to run in Idle mode |
Bit 12 – ROOUT Reference Clock Output Enable bit
| Value | Description |
|---|---|
1 |
Reference clock external output is enabled and available on the REFCLKO pin |
0 |
Reference clock external output is disabled |
Bit 11 – ROSLP Reference Clock Stop in Sleep bit
| Value | Description |
|---|---|
1 |
Reference Oscillator continues to run in Sleep modes |
0 |
Reference Oscillator is disabled in Sleep modes |
Bit 9 – ROSWEN Reference Clock Output Enable bit
| Value | Description |
|---|---|
1 |
Clock divider change (requested by changes to RODIVx) is requested or is in progress (set in software, cleared by hardware upon completion) |
0 |
Clock divider change has completed or is not pending |
Bit 8 – ROACTIV Reference Clock Status bit
| Value | Description |
|---|---|
1 |
Reference clock is active; do not change clock source |
0 |
Reference clock is stopped; clock source and configuration may be safely changed |
Bits 3:0 – ROSEL[3:0] Reference Clock Source Select bits
| Value | Description |
|---|---|
1111 |
Reserved |
| . . . | Reserved |
1000 |
Reserved |
0111 |
REFI pin |
0110 |
FVCO/4 |
0101 |
BFRC |
0100 |
LPRC |
0011 |
FRC |
0010 |
Primary Oscillator |
0001 |
Peripheral clock (FP) |
0000 |
System clock (FOSC) |