10.11.2 Clock Divider Register
- The DOZE[2:0] bits can only be
written to when the DOZEN bit is clear. If DOZEN =
1, any writes to DOZE[2:0] are ignored. - This bit is cleared when the ROI bit is set and an interrupt occurs.
- The DOZEN bit cannot be set if
DOZE[2:0] =
000. If DOZE[2:0] =000, any attempt by user software to set the DOZEN bit is ignored. - PLLPRE[3:0] may be updated while the PLL is operating, but the VCO may overshoot.
Legend: r = Reserved bit
| Name: | CLKDIV |
| Offset: | 0xF86 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ROI | DOZE[2:0] | DOZEN | FRCDIV[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 1 | 1 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved[1:0] | PLLPRE[3:0] | ||||||||
| Access | r | r | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 1 | |||
Bit 15 – ROI Recover on Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupts will clear the DOZEN bit and the processor clock, and the peripheral clock ratio is set to 1:1 |
0 |
Interrupts have no effect on the DOZEN bit |
Bits 14:12 – DOZE[2:0] Processor Clock Reduction Select bits(1)
| Value | Description |
|---|---|
111 |
FP divided by 128 |
110 |
FP divided by 64 |
101 |
FP divided by 32 |
100 |
FP divided by 16 |
011 |
FP divided by 8 (default) |
010 |
FP divided by 4 |
001 |
FP divided by 2 |
000 |
FP divided by 1 |
Bit 11 – DOZEN Doze Mode Enable bit(2,3)
| Value | Description |
|---|---|
1 |
DOZE[2:0] field specifies the ratio between the peripheral clocks and the processor clocks |
0 |
Processor clock and peripheral clock ratio is forced to 1:1 |
Bits 10:8 – FRCDIV[2:0] Internal Fast RC Oscillator Postscaler bits
| Value | Description |
|---|---|
111 |
FRC divided by 256 |
110 |
FRC divided by 64 |
101 |
FRC divided by 32 |
100 |
FRC divided by 16 |
011 |
FRC divided by 8 |
010 |
FRC divided by 4 |
001 |
FRC divided by 2 |
000 |
FRC divided by 1 (default) |
Bits 5:4 – Reserved[1:0]
Read as ‘0’
Bits 3:0 – PLLPRE[3:0] PLL Phase Detector Input Divider Select bits(4)
| Value | Description |
|---|---|
1111 |
Reserved |
| . . . | |
1001 |
Reserved |
1000 |
Input divided by 8 |
0111 |
Input divided by 7 |
0110 |
Input divided by 6 |
0101 |
Input divided by 5 |
0100 |
Input divided by 4 |
0011 |
Input divided by 3 |
0010 |
Input divided by 2 |
0001 |
Input divided by 1 (power-on default selection) |
0000 |
Reserved |