11.6.32 Event 1 Start Time Seconds High Register

Name: EG1STSECH
Address: 0x0229

Bit 3130292827262524 
  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STSEC[47:40]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STSEC[39:32]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – STSEC[47:32] Start Time in Seconds

This field contains upper 16 bits of the seconds portion of the pulse start time.
Note: These bits are not included in the 64 bit timestamp format used in the SPI timestamp protocol.