11.6.2 Queue Receive Configuration

Important: When updating the fields of this register, the contents of reserved bits must not be changed. A read-modified-write process must be used when writing to this register.
Important: Fields in this register shall only be changed prior to setting the Configuration Synchronization (SYNC) bit in the OPEN Alliance Configuration 0 (OA_CONFIG0) register enabling Ethernet packet transfer. Once the SYNC bit has been set, fields in this register must not be changed without resetting the MAC-PHY.
Name: QRXCFG
Address: 0x0082

Bit 3130292827262524 
  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00011000 
Bit 2322212019181716 
 BUFSZ[2:0] 
Access R/WR/WR/WR/WRORORORO 
Reset 00010000 
Bit 15141312111098 
  
Access ROROROR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
  
Access R/WR/WR/WR/WR/WR/WRORO 
Reset 00110000 

Bits 22:20 – BUFSZ[2:0] Buffer Size

Number of bytes allocated to each buffer in the receive queue.

Important: The buffer size configured in this field must match the Block Payload Size (BPS) configured in the OPEN Alliance Configuration 0 (OA_CONFIG0) register.
ValueDescription
000 32 Bytes
001 64 Bytes (default)
Others Reserved