11.6.18 Event Capture Clock Seconds High Register

Name: ECCLKSH
Address: 0x0206

Bit 3130292827262524 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
 CLKSEC[47:40]  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 CLKSEC[39:32]  
Access RORORORORORORORO 
Reset 00000000 

Bits 15:0 – CLKSEC[47:32] Clock time in seconds

This field contains the upper 16 bits of the seconds portion of the clock time which was stored when the Event Capture Read Status Register (ECRDSTS) register was last read. These bits do not appear in the 64 bit format used in the SPI timestamp protocol. See 64-Bit Timestamp Format for more information.