11.6.33 Event 1 Pulse Width Register

Name: EG1PW
Address: 0x022A

Bit 3130292827262524 
 PW[29:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PW[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PW[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 29:0 – PW[29:0] Pulse Width in Nanoseconds

This field contains duration (in nanoseconds) that the pulse is asserted. If this value is 0, the output is toggled at the start time and remains constant for the idle time.