11.6.16 Event Capture Read Status Register

Important: Since the event time stamps only have 2 bits representing seconds, this register must be read while the oldest time stamp can still be calculated from the captured wall clock.
Name: ECRDSTS
Address: 0x0204

Contains the status of all of the event capture data registers since the last time this register was read. Any time that this register is read, the current state, including wall clock time, is saved and can be read from the following event capture registers.

Bit 3130292827262524 
 EC3OVEC2OVEC1OVEC0OV 
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
 EC3CT[3:0]EC2CT[3:0] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 EC1CT[3:0]EC0CT[3:0] 
Access RORORORORORORORO 
Reset 00000000 

Bit 29 – EC3OV Event capture unit 3 overflow

ValueDescription
0 Event capture unit 3 has not overflowed.
1 Event capture unit 3 has overflowed and missed capturing at least one timestamp.

Bit 28 – EC2OV Event capture unit 2 overflow

ValueDescription
0 Event capture unit 2 has not overflowed.
1 Event capture unit 2 has overflowed and missed capturing at least one timestamp.

Bit 27 – EC1OV Event capture unit 1 overflow

ValueDescription
0 Event capture unit 1 has not overflowed.
1 Event capture unit 1 has overflowed and missed capturing at least one timestamp.

Bit 26 – EC0OV Event capture unit 0 overflow

ValueDescription
0 Event capture unit 0 has not overflowed.
1 Event capture unit 0 has overflowed and missed capturing at least one timestamp.

Bits 15:12 – EC3CT[3:0] Event capture unit 3 timestamp count

ValueDescription
0 - F Number of valid time stamps currently available for reading from event capture unit 3

Bits 11:8 – EC2CT[3:0] Event capture unit 2 timestamp count

ValueDescription
0 - F Number of valid time stamps currently available for reading from event capture unit 2

Bits 7:4 – EC1CT[3:0] Event capture unit 1 timestamp count

ValueDescription
0 - F Number of valid time stamps currently available for reading from event capture unit 1

Bits 3:0 – EC0CT[3:0] Event capture unit 0 timestamp count

ValueDescription
0 - F Number of valid time stamps currently available for reading from event capture unit 0