11.6.41 Event Generator 2 Control Register

Name: EG2CTL
Address: 0x0232

Bit 3130292827262524 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 ISRELREPAHSTOPSTART 
Access ROROR/WR/WR/WR/WW1SW1S 
Reset 00000000 

Bit 4 – ISREL Event Uses Relative Timing

ValueDescription
0 Event start time is an absolute time.
1 Event start time is relative to the wall clock time when the START bit is written.

Bit 3 – REP Event Repeats Periodically

ValueDescription
0 Event occurs once.
1 Event repeats periodically. The period equals pulse width plus idle time.

Bit 2 – AH Event Output is Active High

Note: This bit has no effect if pulse width = 0 (toggle mode).
ValueDescription
0 Event is active low - signal will be driven low at event start for the duration of the pulse width, then will transition to and remain low for the idle time.
1 Event is active high - signal will be driven high at event start for the duration of the pulse width, then will transition to and remain low for the idle time.

Bit 1 – STOP Stop Event

Note: Only events with REPEAT=1 need to be stopped.
ValueDescription
0 No effect
1 Stop repeating pulses at the end of the next idle time. The output will remain at the idle value and event done status bit will be set.

Bit 0 – START Start Event

ValueDescription
0 No effect
1 Start the event configured in this register.