11.6.40 Event 2 Idle Time Register

Name: EG2IT
Address: 0x0231

Bit 3130292827262524 
 IT[29:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 IT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 IT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 29:0 – IT[29:0] Idle Time in Nanoseconds

This field contains the time that the pulse is deasserted. If the pulse is configured as repeating, the signal will be reasserted at the completion of this time. A reasserting pulse with pulse width of 0 will toggle again at the end of the idle time. The event is always marked as done at the end of the last idle time.