11.6.17 Event Capture Total Counts Register

Name: ECTOT
Address: 0x0205

This register contains the total number of timestamps captured by each of the event capture units. The counts are reloaded every time ECRDSTS is read. The counts will roll over to 0 after 255. A count is cleared only when the timestamper is disabled or cleared.

Bit 3130292827262524 
 EC3TOT[7:0] 
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
 EC2TOT[7:0] 
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
 EC1TOT[7:0] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 EC0TOT[7:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 31:24 – EC3TOT[7:0] Event Capture 3 Total

[bitFieldDescription]
ValueDescription
0-FF Total number of timestamps capured by event capture unit 3

Bits 23:16 – EC2TOT[7:0] Event Capture 2 Total

ValueDescription
0-FF Total number of timestamps capured by event capture unit 2

Bits 15:8 – EC1TOT[7:0] Event Capture 1 Total

ValueDescription
0-FF Total number of timestamps capured by event capture unit 1

Bits 7:0 – EC0TOT[7:0] Event Capture 0 Total

ValueDescription
0-FF Total number of timestamps capured by event capture unit 0