11.6.19 Event Capture Clock Seconds Low Register

Name: ECCLKSL
Address: 0x0207

Bit 3130292827262524 
 CLKSEC[31:24] 
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
 CLKSEC[23:16] 
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
 CLKSEC[15:8] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 CLKSEC[7:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 31:0 – CLKSEC[31:0] Clock time in seconds

This field contains the lower 32 bits of the seconds portion of the clock time which was stored when the Event Capture Read Status Register (ECRDSTS) register was last read. See 64-Bit Timestamp Format for more information