11.6.50 Synchronization Event Interrupt Disable Register

Note: The bits of this register are W1S.
Name: SEVINTDIS
Address: 0x023B

Bit 3130292827262524 
 PADONEPPSDONE       
Access W1SW1S 
Reset 00 
Bit 2322212019181716 
     EG3DONEEG2DONEEG1DONEEG0DONE 
Access W1SW1SW1SW1S 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EC3DAEC3OFEC2DAEC2OFEC1DAEC1OFEC0DAEC0OF 
Access W1SW1SW1SW1SW1SW1SW1SW1S 
Reset 00000000 

Bit 31 – PADONE Phase Adjust Done

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when phase adjust is done.

Bit 30 – PPSDONE One pulse-per-second signal generation done

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when one pulse-per-second signal generation has completed.

Bit 30 – PAER Phase adjust error

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when an error was detected by the phase adjuster.

Bit 19 – EG3DONE Event generator 3 done

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when the pulse sequence configured on event generator 3 is done.

Bit 18 – EG2DONE Event generator 2 done

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when the pulse sequence configured on event generator 2 is done.

Bit 17 – EG1DONE Event generator 1 done

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when the pulse sequence configured on event generator 1 is done.

Bit 16 – EG0DONE Event generator 0 done

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when the pulse sequence configured on event generator 0 is done.

Bit 7 – EC3DA Event capture unit 3 data available

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when timestamps are available to be read from event capture unit 3.

Bit 6 – EC3OF Event capture unit 3 overflow

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when event capture unit 3 has failed to capture a timestamp because no more storage was available.

Bit 5 – EC2DA Event capture unit 2 data available.

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when timestamps are available to be read from event capture unit 2.

Bit 4 – EC2OF Event capture unit 2 overflow

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when event capture unit 2 has failed to capture a timestamp because no more storage was available.

Bit 3 – EC1DA Event capture unit 1 data available

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1when timestamps are available to be read from event capture unit 2.

Bit 2 – EC1OF Event capture unit 1 overflow

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when event capture unit 1 has failed to capture a timestamp because no more storage was available.

Bit 1 – EC0DA Event capture unit 0 data available

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when timestamps are available to be read from event capture unit 0.

Bit 0 – EC0OF Event capture unit 0 overflow

Setting this bit will prevent any effect on the SEV bit of OA_STATUS1 when event capture unit 0 has failed to capture a timestamp because no more storage was available.