11.6.4 Clock Output Control

Name: CLKOCTL
Address: 0x0089

Bit 3130292827262524 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 CLKOENCLKOSEL[1:0] 
Access ROROROR/W NASRROROR/W NASRR/W NASR 
Reset 00000001 

Bit 4 – CLKOEN Clock Output Enable

Setting this bit will enable the clock output to the CLKOUT pin.
Note: This bit is only reset by power-on. It is not affected by a soft reset or assertion of the RESET_N pin.
ValueDescription
0 Clock output to CLKOUT is disabled
1 Clock output to CLKOUT is enabled

Bits 1:0 – CLKOSEL[1:0] Clock Output Select

This field selects the clock for output onto the CLKOUT pin when enabled.
Note: This bit is only reset by power-on. It is not affected by a soft reset or assertion of the RESET_N pin.
ValueDescription
00 8.33 MHz
01 12.5 MHz
10 6.25 MHz
11 Reserved