11.6.51 Synchronization Event Interrupt Mask Status Register

Note: This register is read only.
Name: SEVIM
Address: 0x023C

Bit 3130292827262524 
 PADONEPPSDONE       
Access RORO 
Reset 00 
Bit 2322212019181716 
     EG3DONEEG2DONEEG1DONEEG0DONE 
Access RORORORO 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EC3DAEC3OFEC2DAEC2OFEC1DAEC1OFEC0DAEC0OF 
Access RORORORORORORORO 
Reset 00000000 

Bit 31 – PADONE Phase Adjust Done

ValueDescription
0When the PADONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The PADONE bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 30 – PPSDONE One pulse-per-second signal generation done

ValueDescription
0When the PPSDONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The PPSDONE bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 30 – PAER Phase adjust error

ValueDescription
0When the PAER bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The PAER bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 19 – EG3DONE Event generator 3 done

ValueDescription
0When the EG3DONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EG3DONE bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 18 – EG2DONE Event generator 2 done

ValueDescription
0When the EG2DONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EG2DONE bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 17 – EG1DONE Event generator 1 done

ValueDescription
0When the EG1DONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EG1DONE bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 16 – EG0DONE Event generator 0 done

ValueDescription
0When the EG0DONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EG0DONE bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 7 – EC3DA Event capture unit 3 data available

ValueDescription
0When the EC3DA bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EC3DA bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 6 – EC3OF Event capture unit 3 overflow

ValueDescription
0When the EC3OF bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EC3OF bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 5 – EC2DA Event capture unit 2 data available

ValueDescription
0When the EC2DA bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EC2DA bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 4 – EC2OF Event capture unit 2 overflow

T
ValueDescription
0When the EC2OF bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EC2OF bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 3 – EC1DA Event capture unit 1 data available

ValueDescription
0When the EC1DA bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EC1DA bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 2 – EC1OF Event capture unit 1 overflow

ValueDescription
0When the EC1OF bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EC1OF bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 1 – EC0DA Event capture unit 0 data available

ValueDescription
0When the EC0DA bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EC0DA bit of the SEVSTS has no effect on the OA_STATUS1 register.

Bit 0 – EC0OF Event capture unit 0 overflow

ValueDescription
0When the EC0OF bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set.
1The EC0OF bit of the SEVSTS has no effect on the OA_STATUS1 register.