47.6.3 Disable Function Control Register

Table 47-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DISABLE
Offset: 0x100
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
 TEST PUFTEST MEMSKIP MEM TEST      
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 GEN RAND     WRAPWRAP GEN RAND 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 UNWRAPGET KEYSTOP RECONSTRUCTSTARTENROLL  
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 31 – TEST PUF TEST PUF Command Disable bit

Bit 30 – TEST MEM TEST MEMORY Command Disable bit

Bit 29 – SKIP MEM TEST SKIP MEMORY TEST Command Control bit

Bit 15 – GEN RAND GENERATE RANDOM Command Disable bit

Bit 9 – WRAP WRAP Command Disable bit

Bit 8 – WRAP GEN RAND WRAP GENERATE RANDOM Command Disable bit

Bit 7 – UNWRAP UNWRAP Command Disable bit

Bit 6 – GET KEY GET KEY Command Disable bit

Bit 5 – STOP STOP Command Disable bit

Bit 3 – RECONSTRUCT RECONSTRUCT Command Disable bit

Bit 2 – START START Command Disable bit

Bit 1 – ENROLL ENROLL Command Disable bit