47.6.11 QuiddiKey Allow Register

Table 47-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK AR
Offset: 0x20C
Reset: 0x00000000
Property: R

The Allow register indicates which operations are currently allowed.

Bit 3130292827262524 
 QK ALLOW TEST PUFQK ALLOW TEST MEMORY       
Access RR 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 QK ALLOW GENERATE RANDOM     QK ALLOW WRAPQK ALLOW WRAP GENERATED RANDOM 
Access RRR 
Reset 000 
Bit 76543210 
 QK ALLOW UNWRAPQK ALLOW GET KEYQK ALLOW STOP QK ALLOW RECONSTRUCTQK ALLOW STARTQK ALLOW ENROLL  
Access RRRRRR 
Reset 000000 

Bit 31 – QK ALLOW TEST PUF QuiddiKey Allow Test PUF

ValueDescription
0x0Test PUF operation is not allowed.
0x1Test PUF operation is allowed.

Bit 30 – QK ALLOW TEST MEMORY QuiddiKey Allow Test Memory

ValueDescription
0x0Test Memory operation is not allowed.
0x1Test Memory operation is allowed.

Bit 15 – QK ALLOW GENERATE RANDOM QuiddiKey Allow Generate Random

ValueDescription
0x0Generate Random operation is not allowed.
0x1Generate Random operation is allowed.

Bit 9 – QK ALLOW WRAP QuiddiKey Allow Wrap

ValueDescription
0x0Wrap operation is not allowed.
0x1Wrap operation is allowed.

Bit 8 – QK ALLOW WRAP GENERATED RANDOM QuiddiKey Allow Wrap Generated Random

ValueDescription
0x0Wrap Generated Random operation is not allowed.
0x1Wrap Generated Random operation is allowed.

Bit 7 – QK ALLOW UNWRAP QuiddiKey Allow Unwrap

ValueDescription
0x0Unwrap operation is not allowed.
0x1Unwrap operation is allowed.

Bit 6 – QK ALLOW GET KEY QuiddiKey Allow Get Key

ValueDescription
0x0Get Key operation is not allowed.
0x1Get Key operation is allowed.

Bit 5 – QK ALLOW STOP QuiddiKey Allow Stop

ValueDescription
0x0Stop operation is not allowed.
0x1Stop operation is allowed.

Bit 3 – QK ALLOW RECONSTRUCT QuiddiKey Allow Reconstruct

ValueDescription
0x0Reconstruct operation is not allowed.
0x1Reconstruct operation is allowed.

Bit 2 – QK ALLOW START QuiddiKey Allow Start

ValueDescription
0x0Start operation is not allowed.
0x1Start operation is allowed.

Bit 1 – QK ALLOW ENROLL QuiddiKey Allow Enroll

ValueDescription
0x0Enroll operation is not allowed.
0x1Enroll operation is allowed.