47.6.29 QuiddiKey Module Version Register

Table 47-29. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK HW VER
Offset: 0x2FC
Reset: 0x00030701
Property: R

The Module Version register provides the version of this module: major.minor.patch.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 QK HW VERSION MAJOR[7:0] 
Access RRRRRRRR 
Reset 00000011 
Bit 15141312111098 
 QK HW VERSION MINOR[7:0] 
Access RRRRRRRR 
Reset 00000111 
Bit 76543210 
 QK HW REV[7:0] 
Access RRRRRRRR 
Reset 00000001 

Bits 23:16 – QK HW VERSION MAJOR[7:0] QuiddiKey Module version, major part

Bits 15:8 – QK HW VERSION MINOR[7:0] QuiddiKey Module version, minor part

Bits 7:0 – QK HW REV[7:0] QuiddiKey Module Revision

Module version, patch part