47.6.24 QuiddiKey Module Restrict User Context 0 Register

Table 47-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK HW RUC0
Offset: 0x2E0
Reset: 0x00000000
Property: R

The Module Restrict User Context 0 register shows the values of the qk_restrict_user_context_0 signal on the signal interface.

Bit 3130292827262524 
 QK RESTRICT USER CONTEXT 0[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 QK RESTRICT USER CONTEXT 0[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 QK RESTRICT USER CONTEXT 0[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 QK RESTRICT USER CONTEXT 0[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – QK RESTRICT USER CONTEXT 0[31:0] QuiddiKey Restrict User Context 0

For each bit in the User Context 0 field:

ValueDescription
0x0This bit can be used.
0x1This bit cannot be used.