47.6.10 QuiddiKey Status Register

Table 47-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK SR
Offset: 0x208
Reset: 0x00000000
Property: R/W

The Status register shows the current status of QuiddiKey and indicates whether a data transfer is requested.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  QK DO REQUESTQK DI REQUESTQK REJECTEDQK ZEROIZEDQK ERRORQK OKQK BUSY 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 6 – QK DO REQUEST QuiddiKey Do Request

Request for data out transfer via the QK DOR register.

Bit 5 – QK DI REQUEST QuiddiKey Di Request

Request for data in transfer via the QK DIR register.

Bit 4 – QK REJECTED QuiddiKey Rejected

Read: Last command was rejected Write 1: Clears this bit.

Bit 3 – QK ZEROIZED QuiddiKey Zeroized

QuiddiKey is in Zeroized or Locked state.

Bit 2 – QK ERROR QuiddiKey Error

Last operation failed.

Bit 1 – QK OK QuiddiKey Ok

Last operation was successful.

Bit 0 – QK BUSY QuiddiKey Busy

Operation is in progress.