47.6.12 QuiddiKey Interrupt Enable register

Table 47-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK IER
Offset: 0x210
Reset: 0x00000000
Property: R/W

With the Interrupt Enable register all QuiddiKey interrupts can be enabled or disabled, without changing the Interrupt Mask register.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        QK INT EN 
Access R/W 
Reset 0 

Bit 0 – QK INT EN QuiddiKey Interrupt Enable

ValueDescription
0x0Disables all QuiddiKey interrupts.
0x1

Enables all QuiddiKey interrupts that are enabled

in the Interrupt Mask register.