47.6.27 QuiddiKey Module Information Register

Table 47-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK HW INFO
Offset: 0x2F4
Reset: 0x21400000
Property: R

Bit 3130292827262524 
 QK CONFIG TYPE[3:0]   QK CONFIG WRAP 
Access RRRRR 
Reset 00101 
Bit 2322212019181716 
 RESERVEDQK CONFIG BISTQK CONFIG SP 800 90      
Access RRR 
Reset 010 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 31:28 – QK CONFIG TYPE[3:0] QuiddiKey Config Type

QuiddiKey configuration

Bit 24 – QK CONFIG WRAP QuiddiKey Config Wrap

Bit 23 – RESERVED Reserved

Bit 22 – QK CONFIG BIST QuiddiKey Config BIST

ValueDescription
0x0BIST is included.
0x1BIST is not included.

Bit 21 – QK CONFIG SP 800 90 QuiddiKey Config SP 800-90

ValueDescription
0x0SP 800-90 option is included.
0x1SP 800-90 option is not included.