47.6.17 Key Index register Register

Table 47-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK KEY INDEX
Offset: 0x228
Reset: 0x00000000
Property: R

The Key Index register provides the index of the key that is currently output.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     QK KEY INDEX[3:0] 
Access RRRR 
Reset 0000 

Bits 3:0 – QK KEY INDEX[3:0] QuiddiKey Key Index

Value of the Key Index