47.6.21 QuiddiKey Interface Status Register

Table 47-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK IF SR
Offset: 0x2D0
Reset: 0x00000000
Property: R/W

The status of the interface can be monitored with the Interface Status register. Writing 1 to a bit, clears the corresponding bit.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        REG IF ERROR 
Access R/W 
Reset 0 

Bit 0 – REG IF ERROR Register IF Error

An error has occurred at the register interface