47.6.19 QuiddiKey Data Output Register

Table 47-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK DOR
Offset: 0x2A8
Reset: 0x00000000
Property: R

The Data Output register is used to transfer data from QuiddiKey. It can only be read when input data is available (indicated by the qk_do_request signal). When read at any other moment, or when written, an error response is generated. Depending on the way the system is configured and connected, this may generate an exception.

Bit 3130292827262524 
 QK DO[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 QK DO[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 QK DO[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 QK DO[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – QK DO[31:0] QuiddiKey Data Output

Output data from QuiddiKey