47.6.13 QuiddiKey Interrupt Mask Register

Table 47-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK IMR
Offset: 0x214
Reset: 0x00000000
Property: R/W

Individual QuiddiKey interrupts can be enabled or disabled with the Interrupt Mask register.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  QK INT EN DO REQUESTQK INT EN DI REQUESTQK INT EN REJECTEDQK INT EN ZEROIZEDQK INT EN ERRORQK INT EN OKQK INT EN BUSY 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 6 – QK INT EN DO REQUEST QuiddiKey Data Out Interrupt Enable

Enables the data out request interrupt.

Bit 5 – QK INT EN DI REQUEST QuiddiKey Data In Interrupt Enable

Enables the data in request interrupt.

Bit 4 – QK INT EN REJECTED QuiddiKey Rejected Interrupt Enable

Enables the rejected interrupt.

Bit 3 – QK INT EN ZEROIZED QuiddiKey Zeroized Interrupt Enable

Enables the zeroized interrupt.

Bit 2 – QK INT EN ERROR QuiddiKey Error Interrupt Enable

Enables the error interrupt.

Bit 1 – QK INT EN OK QuiddiKey OK Interrupt Enable

Enables the OK interrupt.

Bit 0 – QK INT EN BUSY QuiddiKey Busy Interrupt Enable

Enables the busy interrupt.