47.6.4 Restrict User Context 0 Control Register

Table 47-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RESTRICT0
Offset: 0x104
Reset: 0x00000000
Property: Write-Protected

Bit 3130292827262524 
 RESTRICT CONTEXT 0[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RESTRICT CONTEXT 0[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RESTRICT CONTEXT 0[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RESTRICT CONTEXT 0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – RESTRICT CONTEXT 0[31:0] Restrict User Context 0

Restrict User Context Writing a 1 in a bit position prevents other PUF keys to be generated with this context bit set.