47.6.18 Data Input register Register

Table 47-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK DIR
Offset: 0x2A0
Reset: 0x00000000
Property: W

The Data Input register is used to transfer data to QuiddiKey. It can only be written when input data is requested (indicated by the qk_di_request signal). When written at any other moment, or when read, an error response is generated. Depending on the way the system is configured and connected, this may generate an exception.

Bit 3130292827262524 
 QK DI[31:24] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 QK DI[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 QK DI[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 QK DI[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 31:0 – QK DI[31:0] QuiddiKey Data Input

Input data to QuiddiKey