47.6.28 QuiddiKey Module Identifier Register

Table 47-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK HW ID
Offset: 0x2F8
Reset: 0x20120702
Property: R

The Module Identifier register provides the identifier of the QuiddiKey Engine netlist.

Bit 3130292827262524 
 QK HW ID[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 QK HW ID[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 QK HW ID[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 QK HW ID[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – QK HW ID[31:0] QuiddiKey Module Identifier

Module identifier