47.6.20 QuiddiKey Miscellaneous Register

Table 47-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK MISC
Offset: 0x2C0
Reset: 0x00000001
Property: R/W

The Miscellaneous register defines miscellaneous settings for QuiddiKey. These usually need to be configured only once after power up orreset.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        QK DATA ENDIANESS 
Access R/W 
Reset 1 

Bit 0 – QK DATA ENDIANESS QuiddiKey Data Endianess

Defines the endianness of data in QK_DIR and QK_DOR.

ValueDescription
0x0Little endian.
0x1Big endian (default).