47.6.23 QuiddiKey PUF Score Register

Table 47-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK PSR
Offset: 0x2DC
Reset: 0x00000000
Property: R

The PUF Score register shows the value of the PUF Score that was obtained during the last Test PUF, Enroll, Start or Reconstruct operation.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     QK PSR[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – QK PSR[3:0] QuiddiKey PUF Score Register

PUF score obtained during the last Test PUF, Enroll, Start or Reconstruct operation