47.6.15 QuiddiKey Data Destination Register

Table 47-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK DATA DEST
Offset: 0x220
Reset: 0x00000000
Property: R/W

The Data Destination register defines via which interface data is made available by QuiddiKey. Only one bit at a time may be 1.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       QK DEST SOQK DEST DOR 
Access R/WR/W 
Reset 00 

Bit 1 – QK DEST SO QuiddiKey Data Destination SO Interface

Data will be made available via the SO interface

Bit 0 – QK DEST DOR QuiddiKey Destination DOR Register

Data will be made available via the QK_DOR register