47.6.6 Power Control Register

Table 47-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRL PWR
Offset: 0x10C
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SRAM PWRSW 
Access R/W 
Reset 0 

Bit 0 – SRAM PWRSW SRAM Power Switch Enable Bit

ValueDescription
0x0SRAM register power is disabled
0x1SRAM register power is enabled