47.6.2 Status A Register

Table 47-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSA
Offset: 0x038
Reset: 0x00000000
Property: Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        BUSY 
Access R 
Reset 0 

Bit 0 – BUSY PUF Busy Indicator

ValueDescription
0x0Macro can accept commands.
0x1Macro has not completed the power-up or power-down sequence and cannot accept any other commands.
Note:
  1. This bit is an OR of the PUF busy signal qk_busy and the busy signal from the wrapper FSM.
  2. The qk_busy signal from the EIP is driven high as soon as the EIP macro is powered up. Since qk_busy is directly connected to the STATUSA.BUSY bit, default is 1’b1.