47.6.16 QuiddiKey Data Source Register

Table 47-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QK DATA SRC
Offset: 0x224
Reset: 0x00000000
Property: R/W

The Data Source register defines via which interface data must be provided to QuiddiKey.Combinations of bits may be 1 at a time.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       QK SRC SIQK SRC DIR 
Access R/WR/W 
Reset 00 

Bit 1 – QK SRC SI QuiddiKey Source SI Interface

Data must be provided via the SI interface.

Bit 0 – QK SRC DIR QuiddiKey Source DIR Register

Data must be provided via the QK_DIR register.